Contactor Relay AC / DC Operated, 4-Pole NF Series

Brand :
ABB

Caution

    Product Description

    AF contactor relays are AC/DC operated
    AF09-AF38 contactor relays include an electronic coil interface accepting a wide control voltage Ucmin - Ucmax. Only four coils cover control voltages 24 to 500 Vac or 20 to 500 Vdc
    AF..Z contactor relays equipped with a Z coil type allow direct control by 24 Vdc, 500 mA PLC output and obtain a reduced holding coil consumption
    AF.Z contactor relay withstand short dips and voltage interruptions (SEMI F47 compliance)
    AF contactor relay have built in surge protection and does not require any additional surge suppressors.
    The contactor relays have mechanically-linked contact elements compliant with Annex L of IEC 609947-5-1 and include the "mechanically Linked" symbol on their side

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat