1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System Pro M Compact S200 Single Pole Type C 6 kA

ABB BREAKER

System Pro M Compact S200 Single Pole Type C 6 kA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 966.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ABB System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electro mechanic tripping mechanism for short circuit protection. All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space
•Extra-wide and complete range of MCBs to cover most applications and markets
•Space and time saving thanks to the unique bottom-fixing auxiliary contact
•Meeting worldwide standards
•For domestic or small commercial installations up to 6 kA breaking capacity
•IEC/EN 60898-1, IEC/EN 60947-2
•1 Pole

 
Part Number
S201-C2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 966.44

ABB BREAKER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 17.5mm Depth(mm) 69mm Series S200
Range System M Pro Length 88mm Current Rating 2 A
Rated AC Voltage 230 V Number of Poles 1 Breaking Capacity 6 kA
Rated DC Voltage 72V Tripping Characteristics Type C

Please check the type/dimensions/specifications of the part S201-C2 in the System Pro M Compact S200 Single Pole Type C 6 kA series.