1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

System pro M compact S200M Double Pole 10 kA Type C

SYSTEM PRO M COMPACT

System pro M compact S200M Double Pole 10 kA Type C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,339.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ABB System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electro mechanic tripping mechanism for short circuit protection. All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space
• Extra-wide and complete range of MCBs to cover most applications and markets
• Space and time saving thanks to the unique bottom-fixing auxiliary contact
• Meeting worldwide standards
• For domestic or small commercial installations up to 10 kA breaking capacity
• IEC/EN 60898-1, IEC/EN 60947-2

 
Part Number
2CDS272001R0064
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,339.65

SYSTEM PRO M COMPACT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 35mm Depth(mm) 75.8mm Series S200
Range System M Pro Length 88mm Current Rating 6 A
Rated AC Voltage 440 V Number of Poles 2 Breaking Capacity 10 kA
Rated DC Voltage 125V Tripping Characteristics Type C

Please check the type/dimensions/specifications of the part 2CDS272001R0064 in the System pro M compact S200M Double Pole 10 kA Type C series.