1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type B Double Pole 6kA System Pro M Compact

ABB BREAKER

Type B Double Pole 6kA System Pro M Compact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,616.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The System Pro M Compact range of Miniture Circuit Breakers from ABB, for use in Residential, Commercial and Industrial applications with a tripping characteristic of Type B

 
Part Number
S202-B6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,616.67

฿ 1,570.79

ABB BREAKER 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Width(mm) 35mm Depth(mm) 69mm Series S200
Range System M Pro Length 88mm Current Rating 6 A
Rated AC Voltage 400 V Number of Poles 2 Breaking Capacity 6 kA
Tripping Characteristics Type B

Please check the type/dimensions/specifications of the part S202-B6 in the Type B Double Pole 6kA System Pro M Compact series.