1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Miniature Circuit Breaker System Pro M Compact® S 200 Series (80A-100A) C Characteristic (Part Number)

MINIATURE CIRCUIT BREAKER

ABB Miniature Circuit Breaker System Pro M Compact® S 200 Series (80A-100A) C Characteristic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,716.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The miniature circuit breakers of the System pro M compact® series S 200 provide state-of-the-art safety and comfort. They stand out due to their high performance and the wide range of accessories and approvals.

The additional electrical currents 80 A and 100 A complement the current portfolio of the System pro M compact® and offer maximum performance in a single module width.

• Clear contact position indication in red/green (“real CPI”)
• Unique, patented twin terminal with captive screws and an increased opening for cables up to max. 50 mm2, finger-proof (IP20)
• Busbar slot in the back for best visibility during installation
• High performance in building installations and industrial applications up to 6 kA at Ue = 400 V AC acc. to IEC/EN 60947-2 and IEC/EN 60898-1
• Individual product identification code
• Approved acc. to IEC/EN 60898-1 and IEC/EN 60947-2 for global use

Part Number
S201-C80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Height
(mm)
Width
(mm)
Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Conditional Short-Circuit Current (Inc) Rated Service Short-Circuit Breaking Capacity (Ics) Width in Number of Modular Spacings

฿ 1,716.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 / 400 V AC
acc. to IEC 60898-1 230 V
acc. to IEC 60947-2 230 V AC
808517.519.6 W
at Rated Operating Conditions per Pole: 9.8 W
0.125Maximum (Incl. Tolerance) 253 / 440 V AC
Maximum (Incl. Tolerance) 60 V DC
Minimum 12 V AC
Minimum 12 V DC
(AC) 6 kA / (DC) 6 kA / (60 V DC) 6 kA / (230 / 400 V AC) 6 kA(230 V AC) 6 kA / (230 V) 6 kA / (400 V AC) 10 kA(230 V) 10 kA / (400 V) 10 kA(230 V AC) 6 kA1

Loading...

  1. 1

Basic Information

Depth(mm) 69 Number of Poles 1 Tripping Characteristics Type C
Standards IEC/EN 60898-1 / IEC/EN 60947-2 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 440 V Rated Impulse Withstand Voltage (Uimp) 4 kV / at Sea Level 6.2 kV / at 2000 m 5 kV
Dielectric Test Voltage 50/60 Hz, 1 min: 2 kV Input Voltage Type AC Rated Frequency (f)(Hz) 50 / 60
Power Supply Connection Arbitrary Contact Position Indication ON / OFF Energy Limiting Class 3
Electrical Durability 10000 AC cycle Mechanical Durability 20000 cycle Number of Protected Poles 1
Overvoltage Category III Tightening Torque 3 N·m Actuator Type Toggle
Screw Terminal Type Failsafe Bi-directional Cylinder-lift Terminal Actuator Marking I / O Actuator Material Insulation Group II, Black, Sealable
Housing Material Insulation Group I, RAL 7035 Mounting on DIN Rail TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting Position any
Recommended Screw Driver Pozidriv 2 Accessories Available Yes Connecting Capacity Busbar 16 / 16 mm²
Conductor 2.5 ... 50 mm²
Flexible 4 ... 35 mm²
Rigid 2.5 ... 50 mm²
Stranded 2.5 ... 50 mm²
Installation Size acc. to DIN 43880 1 Terminal Type Screw Terminals Built-In Depth (t2)(mm) 69

Please check the type/dimensions/specifications of the part S201-C80 in the ABB Miniature Circuit Breaker System Pro M Compact® S 200 Series (80A-100A) C Characteristic series.

Products with similar specification

Part Number
S201-C100
S203-C100
S203-C80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Height
(mm)
Width
(mm)
Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Conditional Short-Circuit Current (Inc) Rated Service Short-Circuit Breaking Capacity (Ics) Width in Number of Modular Spacings

฿ 1,716.67

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 / 400 V AC
acc. to IEC 60898-1 230 V
acc. to IEC 60947-2 230 V AC
1008517.59.8 W
at Rated Operating Conditions per Pole: 9.8 W
0.125Maximum (Incl. Tolerance) 253 / 440 V AC
Maximum (Incl. Tolerance) 60 V DC
Minimum 12 V AC
Minimum 12 V DC
(230 / 400 V AC) 6 kA / (DC) 6 kA / (AC) 6 kA / (60 V DC) 6 kA(230 V) 6 kA / (230 V AC) 6 kA / (400 V AC) 10 kA(400 V) 10 kA / (230 V) 10 kA(230 V AC) 6 kA1

฿ 4,833.33

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 400 V
acc. to IEC 60947-2 400 V AC
1008852.529.4 W
at Rated Operating Conditions per Pole: 9.8 W
0.42Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(400 V) 6 kA / (DC) 6 kA / (400 V AC) 6 kA / (AC) 6 kA / (230 V AC) 6 kA(400 V AC) 6 kA / (230 V AC) 10 kA / (400 V) 6 kA(400 V) 20 kA / (230 V) 10 kA(400 V AC) 6 kA3

฿ 4,833.33

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 400 V
acc. to IEC 60947-2 400 V AC
808852.539.2 W
at Rated Operating Conditions per Pole: 9.8 W
0.42Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(400 V) 6 kA / (DC) 6 kA / (400 V AC) 6 kA / (AC) 6 kA / (230 V AC) 6 kA(400 V AC) 6 kA / (230 V AC) 10 kA / (400 V) 6 kA(400 V) 20 kA / (230 V) 10 kA(400 V AC) 6 kA3