1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GL Series

POWER-MANAGEMENT OPTION

GL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the manufacturer's page for product details.

Product Description

GL series noise filter manufactured by NEC TOKIN. [Application]Industrial equipment, electronic equipment, AV equipment [Features] · Single-phase ·Operating temperature range: -25°C to +55°C

 
Part Number
GL-2150C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

POWER-MANAGEMENT OPTION 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Rated Current(A) 15 Circuit Configuration Single-Phase Mounting Method Fasten With Screws
Dimension depth(mm) 26 Wiring Method Solder Representative Standard UL / CSA
Dimension vertical(mm) 52 Dimension width(mm) 67 Rated voltage(V) 250 AC/DC
Weight(g) 55