1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Accessory, Inward Magali (Elbow) Retrofit Type

MK Duct Accessory, Inward Magali (Elbow) Retrofit Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 412.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA inner Magali elbow, post-installation type Used for right-angle connection in an inward bend.

 
Part Number
MDUC111
MDUC112
MDUC113
MDUC115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color JAN Code

฿ 412.40

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) GreyGray4528944620154

฿ 412.40

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) WhiteWhite4528944620161

฿ 412.40

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) Milky WhiteMilky white4528944619851

฿ 412.40

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) CreamCream4528944620178

Loading...

  1. 1

Basic Information

Material ASA Size number No. 1 Material ASA
Dimension W(mm) 44.7 Dimension H(mm) 31.5 Dimension L(mm) 74.0