1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MK Duct Accessory, Branch Enclosure (Part Number)

DUCT OPTION/ACCESSORIES

MK Duct Accessory, Branch Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 815.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A branch member for MK Duct.
[Features]
·Used for branching in multiple directions
·The non-hole type has knockouts for 0, 1, and 2.

 
Part Number
MDB5713
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 3,761.42

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10PVCMilky WhiteNo. 5, Type 70Milky whitePVC24775.52474528944117920

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDB5713 in the MK Duct Accessory, Branch Enclosure series.

Products with similar specification

Part Number
MDB201
MDB202
MDB203
MDB212
MDB213
MDB615
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 815.64

1 Piece(s) 7 Day(s) 10ASAGreyNon-holeGrayASA11060.51104528944118385

฿ 815.64

1 Piece(s) 7 Day(s) 10ASAWhiteNon-holeWhiteASA11060.51104528944118392

฿ 815.64

1 Piece(s) 7 Day(s) 10ASAMilky WhiteNon-holeMilky whiteASA11060.51104528944118408

฿ 815.64

1 Piece(s) 7 Day(s) 10ASAWhiteNo. 2WhiteASA11060.51104528944117012

฿ 815.64

1 Piece(s) 7 Day(s) 10ASAMilky WhiteNo. 2Milky whiteASA11060.51104528944117029

฿ 4,445.03

1 Piece(s) 7 Day(s) 10PVCCreamNo. 6CreamPVC297105.52974528944616256