1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MK Duct Accessory Joint Cover (Part Number)

DUCT OPTION/ACCESSORIES

MK Duct Accessory Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC joint cover Used to decorate joints.

 
Part Number
MDJC63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 399.00

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10ASAMilky WhiteNo. 6Milky whiteASA209106.1504528944112611

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDJC63 in the MK Duct Accessory Joint Cover series.

Products with similar specification

Part Number
MDJC13
MDJC1362
MDJC1363
MDJC65
MDJC71
MDJC7151
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 99.05

5 Piece(s) 7 Day(s) 10ASAMilky WhiteNo. 1Milky whiteASA44.432.2304528944112055

฿ 302.86

1 Piece(s) 7 Day(s) 10ASAWhite130 × Type 60WhiteASA135.462.7504528944618458

฿ 302.86

1 Piece(s) 7 Day(s) 10ASAMilky White130 × Type 60Milky whiteASA135.462.7504528944618465

฿ 399.00

1 Piece(s) 7 Day(s) 10ASACreamNo. 6CreamASA209106.1504528944616782

฿ 674.75

1 Piece(s) 7 Day(s) 10PVCGreyNo. 7GrayPVC260102504528944112291

฿ 770.90

1 Piece(s) 7 Day(s) 10PVCGreyNo. 7, Type 150GrayPVC260152504528944112321