1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MK Duct Accessory Joint Cover (Part Number)

DUCT OPTION/ACCESSORIES

MK Duct Accessory Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC joint cover Used to decorate joints.

 
Part Number
MDJC8205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 1,052.69

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10PVCCreamNo. 8, Type 200CreamPVC310202504528944616867

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDJC8205 in the MK Duct Accessory Joint Cover series.

Products with similar specification

Part Number
MDJC03
MDJC13
MDJC1362
MDJC1363
MDJC83
MDJC85
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 90.48

5 Piece(s) 7 Day(s) 10ASAMilky WhiteNo. 0Milky whiteASA44.422.2304528944112024

฿ 99.05

5 Piece(s) 7 Day(s) 10ASAMilky WhiteNo. 1Milky whiteASA44.432.2304528944112055

฿ 302.86

1 Piece(s) 7 Day(s) 10ASAWhite130 × Type 60WhiteASA135.462.7504528944618458

฿ 302.86

1 Piece(s) 7 Day(s) 10ASAMilky White130 × Type 60Milky whiteASA135.462.7504528944618465

฿ 770.90

1 Piece(s) 7 Day(s) 10PVCMilky WhiteNo. 8Milky whitePVC310102504528944112406

฿ 770.90

1 Piece(s) 7 Day(s) 10PVCCreamNo. 8CreamPVC310102504528944616843