(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RoHS-compliant ASA/PVC fixed band, Used to fix ducts.
Part Number |
---|
MDA02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Color | Size number | Color | Material | Dimension W (mm) | Dimension H (mm) | Dimension L (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.62 | DUCT OPTION/ACCESSORIES | 2 Piece(s) | 7 Day(s) | 10 | ASA | White | No. 0 | White | ASA | 80 | 22.5 | 25 | 4528944136402 |
Loading...
Please check the type/dimensions/specifications of the part MDA02 in the Mk Duct Accessory Fixed Band series.
Part Number |
---|
MDA03 |
MDA05 |
MDA11 |
MDA12 |
MDA1201 |
MDA1202 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Color | Size number | Color | Material | Dimension W (mm) | Dimension H (mm) | Dimension L (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.62 | 2 Piece(s) | 7 Day(s) | 10 | ASA | Milky White | No. 0 | Milky white | ASA | 80 | 22.5 | 25 | 4528944136419 | ||
฿ 187.62 | 2 Piece(s) | 7 Day(s) | 10 | ASA | Cream | No. 0 | Cream | ASA | 80 | 22.5 | 25 | 4528944615976 | ||
฿ 187.62 | 2 Piece(s) | 7 Day(s) | 10 | ASA | Grey | No. 1 | Gray | ASA | 80 | 32.5 | 25 | 4528944136006 | ||
฿ 187.62 | 2 Piece(s) | 7 Day(s) | 10 | ASA | White | No. 1 | White | ASA | 80 | 32.5 | 25 | 4528944136013 | ||
฿ 341.56 | 1 Piece(s) | 7 Day(s) | 10 | PVC | Grey | Type 120 | Gray | PVC | 190 | 33 | 50 | 4528944136181 | ||
฿ 341.56 | 1 Piece(s) | 7 Day(s) | 10 | PVC | White | Type 120 | White | PVC | 190 | 33 | 50 | 4528944136198 |
How can we improve?
How can we improve?