1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Mk Duct Accessory Fixed Band (Part Number)

DUCT OPTION/ACCESSORIES

Mk Duct Accessory Fixed Band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 187.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC fixed band, Used to fix ducts.

 
Part Number
MDA62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 584.65

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10PVCWhiteNo. 6WhitePVC290102504528944136310

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDA62 in the Mk Duct Accessory Fixed Band series.

Products with similar specification

Part Number
MDA05
MDA11
MDA12
MDA1201
MDA63
MDA65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 187.62

2 Piece(s) 7 Day(s) 10ASACreamNo. 0CreamASA8022.5254528944615976

฿ 187.62

2 Piece(s) 7 Day(s) 10ASAGreyNo. 1GrayASA8032.5254528944136006

฿ 187.62

2 Piece(s) 7 Day(s) 10ASAWhiteNo. 1WhiteASA8032.5254528944136013

฿ 341.56

1 Piece(s) 7 Day(s) 10PVCGreyType 120GrayPVC19033504528944136181

฿ 584.65

1 Piece(s) 7 Day(s) 10PVCMilky WhiteNo. 6Milky whitePVC290102504528944136327

฿ 584.65

1 Piece(s) 7 Day(s) 10PVCCreamNo. 6CreamPVC290102504528944616072