(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RoHS compliant ASA drop ceiling enclosure Used for vertical connection from the ceiling.
Material | ASA | Material | ASA |
---|
Please check the type/dimensions/specifications of the part MDV12 in the MK Duct Accessory, Drop Ceiling Enclosure series.
Part Number |
---|
MDV11 |
MDV13 |
MDV15 |
MDV21 |
MDV22 |
MDV23 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color | Size number | Color | Dimension W (mm) | Dimension H (mm) | Dimension L (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.88 | 1 Piece(s) | 7 Day(s) | 10 | Grey | A Type | Gray | 45 | 50 | 100 | 4528944140003 | ||
฿ 305.88 | 1 Piece(s) | 7 Day(s) | 10 | Milky White | A Type | Milky white | 45 | 50 | 100 | 4528944140027 | ||
฿ 305.88 | 1 Piece(s) | 7 Day(s) | 10 | Cream | A Type | Cream | 45 | 50 | 100 | 4528944617826 | ||
฿ 431.05 | 1 Piece(s) | 7 Day(s) | 10 | Grey | B type | Gray | 65 | 70 | 140 | 4528944140034 | ||
฿ 431.05 | 1 Piece(s) | 7 Day(s) | 10 | White | B type | White | 65 | 70 | 140 | 4528944140041 | ||
฿ 431.05 | 1 Piece(s) | 7 Day(s) | 10 | Milky White | B type | Milky white | 65 | 70 | 140 | 4528944140058 |
How can we improve?
How can we improve?