1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MK Duct Accessory, End Cap Plug-In Type (Part Number)

DUCT OPTION/ACCESSORIES

MK Duct Accessory, End Cap Plug-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC end bracket, insertion type Used to close the ends of ducts.

 
Part Number
KMDE6151
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 988.59

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10PVCGreyNo. 6, Type 150GrayPVC200150424528944138628

Loading...

  1. 1