1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, H-Type Cable Retainer Cable Patchin

DUCT OPTION/ACCESSORIES

MK Duct Free Outlet Series Accessory, H-Type Cable Retainer Cable Patchin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 302.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RoHS-compliant ASA H-shaped cable punch Used to prevent cables from jumping out when entering wires into the MK duct.

 
Part Number
MDGH1361
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 302.86

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Material ASA Color Grey Size number 130 × Type 60
Color Gray Material ASA Dimension W(mm) 125.6
Dimension H(mm) 41 Dimension L(mm) 51 JAN Code 4528944618564

Please check the type/dimensions/specifications of the part MDGH1361 in the MK Duct Free Outlet Series Accessory, H-Type Cable Retainer Cable Patchin series.