(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RoHS-compliant flame-retardant ABS DC frame 100 V, 200 V, power outlet, LAN, and others can be attached
Part Number |
---|
DCF12 |
DCF13 |
DCF15 |
DCF17 |
DCF21 |
DCF22 |
DCF23 |
DCF25 |
DCF27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Size number | Color | Dimension W (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 325.23 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | White | DC Frame 1-Gang | White | 80 | 4528944618519 | ||
฿ 325.23 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Milky White | DC Frame 1-Gang | Milky white | 80 | 4528944618526 | ||
฿ 325.23 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Cream | DC Frame 1-Gang | Cream | 80 | 4528944618625 | ||
฿ 325.23 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Light Beige | DC Frame 1-Gang | Light beige | 80 | 4528944619103 | ||
฿ 432.87 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Grey | DC Frame 2-Gang | Gray | 130 | 4528944618533 | ||
฿ 432.87 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | White | DC Frame 2-Gang | White | 130 | 4528944618540 | ||
฿ 432.87 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Milky White | DC Frame 2-Gang | Milky white | 130 | 4528944618557 | ||
฿ 432.87 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Cream | DC Frame 2-Gang | Cream | 130 | 4528944618632 | ||
฿ 432.87 | DUCT OPTION/ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | Light Beige | DC Frame 2-Gang | Light beige | 130 | 4528944619110 |
Loading...
Material | Flame-retardant ABS | Material | Flame retardant ABS | Dimension H(mm) | 14.5 |
---|---|---|---|---|---|
Dimension L(mm) | 130 |
How can we improve?
How can we improve?