1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, Inward/Outward Magali (Elbow)

DUCT OPTION/ACCESSORIES

MK Duct Free Outlet Series Accessory, Inward/Outward Magali (Elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,039.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RoHS-compliant ASA inner and outer Magali elbow Used for both inward and outward bends and for right angle connections.

 
Part Number
MDK137
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,039.99

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Material ASA Color Light Beige Size number No. 3
Color Light beige Material ASA Dimension W(mm) 80
Dimension H(mm) 60 Dimension L(mm) 130 JAN Code 4528944619271

Please check the type/dimensions/specifications of the part MDK137 in the MK Duct Free Outlet Series Accessory, Inward/Outward Magali (Elbow) series.