1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, T-Type Branch

MK Duct Free Outlet Series Accessory, T-Type Branch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,315.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant PVC T-shaped branch bracket Used for branch connection with MK duct No. 3.

 
Part Number
MDTD1362
MDTD1363
MDTD1365
MDTD1367
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Color JAN Code

฿ 1,315.73

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10WhiteWhite4528944618915

฿ 1,315.73

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10Milky WhiteMilky white4528944618922

฿ 1,315.73

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10CreamCream4528944618939

฿ 1,315.73

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10Light BeigeLight beige4528944619189

Loading...

  1. 1

Basic Information

Material PVC Size number 130 × Type 60 Material PVC
Dimension W(mm) 74.4 Dimension H(mm) 60 Dimension L(mm) 320