1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, Combination

DUCT OPTION/ACCESSORIES

MK Duct Free Outlet Series Accessory, Combination
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA combination Used for cable exit from the ceiling.

 
Part Number
MDCB37
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 305.30

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Material ASA Color Light Beige Size number No. 3
Color Light beige Material ASA Dimension W(mm) 87
Dimension H(mm) 100 Dimension L(mm) 100 JAN Code 4528944619646

Please check the type/dimensions/specifications of the part MDCB37 in the MK Duct Free Outlet Series Accessory, Combination series.