1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, Joint Cover

MK Duct Free Outlet Series Accessory, Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA joint cover. The joints of a duct cover are beautifully finished.

 
Part Number
MDJC37
MDJC1367
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize number Dimension W
(mm)
Dimension L
(mm)
JAN Code

฿ 233.92

DUCT OPTION/ACCESSORIES 2 Piece(s) 7 Day(s) 10No. 385.4404528944619264

฿ 302.86

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10130 × Type 60135.4504528944619080

Loading...

  1. 1

Basic Information

Material ASA Color Light Beige Color Light beige
Material ASA Dimension H(mm) 62.7