1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, End Cap Insert Model

MK Duct Free Outlet Series Accessory, End Cap Insert Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA end bracket, insertion type Used to close the ends of ducts.

 
Part Number
KMDE37
KMDE1367
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Size number Material Dimension W
(mm)
Dimension L
(mm)
JAN Code

฿ 230.90

DUCT OPTION/ACCESSORIES 2 Piece(s) 7 Day(s) 10ASANo. 3ASA80284528944619226

฿ 655.40

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10PVC130 × Type 60PVC130424528944619127

Loading...

  1. 1

Basic Information

Color Light Beige Color Light beige Dimension H(mm) 60