1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Free Outlet Series Accessory, Branch Enclosure

DUCT OPTION/ACCESSORIES

MK Duct Free Outlet Series Accessory, Branch Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,556.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA branch enclosure Used for branching in multiple directions.

 
Part Number
MDB317
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,556.13

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Material ASA Color Light Beige Size number No. 3
Color Light beige Material ASA Dimension W(mm) 130
Dimension H(mm) 80.5 Dimension L(mm) 130 JAN Code 4528944619240

Please check the type/dimensions/specifications of the part MDB317 in the MK Duct Free Outlet Series Accessory, Branch Enclosure series.