1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct for Outdoor Accessory, T-Type Branch (MDT09)

DUCT OPTION/ACCESSORIES

MK Duct for Outdoor Accessory, T-Type Branch (MDT09)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA T-type branch bracket Used for T-shaped branch connections.

 
Part Number
MDT09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 687.45

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10ChocolateNo. 0Chocolate brown37201504528944116374

Loading...

  1. 1

Basic Information

Material ASA Material ASA

Please check the type/dimensions/specifications of the part MDT09 in the MK Duct for Outdoor Accessory, T-Type Branch series.

Products with similar specification

Part Number
MDT0W
MDT1W
MDT39
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 687.45

1 Piece(s) 7 Day(s) 10BlackNo. 0Black37201504528944116381

฿ 687.45

1 Piece(s) 7 Day(s) 10BlackNo. 1Black37301504528944116404

฿ 1,424.58

1 Piece(s) 7 Day(s) 10ChocolateNo. 3Chocolate brown74.4602204528944116435