1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MK Duct Accessory Flat Magali Elbow (Part Number)

DUCT OPTION/ACCESSORIES

MK Duct Accessory Flat Magali Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 421.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Used to connect perpendicular to a flat surface. 2 types: ASA and PVC

 
Part Number
MDM162
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 2,906.32

DUCT OPTION/ACCESSORIES 1 Piece(s) 7 Day(s) 10PVCWhiteNo. 6WhitePVC2001002804528944105347

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDM162 in the MK Duct Accessory Flat Magali Elbow series.

Products with similar specification

Part Number
MDM105
MDM111
MDM112
MDM165
MDM3402
MDM3405
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

฿ 421.38

1 Piece(s) 7 Day(s) 10ASACreamNo. 0CreamASA402070.34528944617161

฿ 495.15

1 Piece(s) 7 Day(s) 10ASAGreyNo. 1GrayASA403070.54528944105033

฿ 633.29

1 Piece(s) 7 Day(s) 10ASAWhiteNo. 1WhiteASA403070.54528944105040

฿ 2,906.32

1 Piece(s) 7 Day(s) 10PVCCreamNo. 6CreamPVC2001002804528944617222

฿ 1,039.99

1 Piece(s) 7 Day(s) 10PVCWhiteNo. 3, Type 40WhitePVC80401254528944105101

฿ 1,039.99

1 Piece(s) 7 Day(s) 10PVCCreamNo. 3, Type 40CreamPVC80401254528944617253