1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NSYTRV Series Din Rail Terminal, Screw Termination

NSYTRV Series Din Rail Terminal, Screw Termination
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

 
Part Number
NSYTRV22
NSYTRV42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWire Size Cable CSA

฿ 41.08

SCREW TERMINATION 1 Piece(s) 60 Day(s) 100.14 to 4 mm²0.14 to 4 mm²

฿ 44.39

SCREW TERMINATION 1 Piece(s) 2 Day(s) 100.14 to 6 mm²0.14 to 6mm²

Loading...

  1. 1

Basic Information

Wiring Method Screw Series NSYTRV Colour Grey
Current Rating 32A Number of Levels Single Voltage Rating 1 kV
Minimum Operating Temperature -40°C Maximum Operating Temperature +130°C