Slotted Header

Caution
Product Description
A series of slotted Dual inline (DIL) headers from RS Pro, designed to facilitate building of subassemblies or modules for use as a carrier system. These headers can also be used with appropriate DIL sockets to form a plug and socket pair for multi-way connections or directly soldered into PCBs. All models are highly reliable and excellent quality.
Pin spacing: 2.54 mm Operating temperature -55°C → +150°C
Flammability UL 94 V-0