1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Power Socket

PANEL SOCKET STRAIGHT

Industrial Power Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 800.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Brand, this panel mounted socket outlet boasts a high level of ingress protection and is well suited to dusty or damp environments. With a flip-up cap for extra protection, this socket outlet assures a safe and reliable connection for industrial applications.

 
Part Number
410-397
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 800.43

PANEL SOCKET STRAIGHT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage Rating 380 to 415V