1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surge & Noise Suppressor, MAxx/D Series

SURGE

Surge & Noise Suppressor, MAxx/D Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,204.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Combined surge and RFI filter units
Includes EMI / RFI filter

 
Part Number
206-7926 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,204.69

฿ 12,137.07

SURGE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +85°C Minimum Operating Temperature -25°C Series MAXX
Mounting Type DIN Rail Maximum Voltage Rating 253 V Suppressor Type EMC Filter
Maximum Surge Current 6.5kA

Please check the type/dimensions/specifications of the part 206-7926 in the Surge & Noise Suppressor, MAxx/D Series series.