1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RES5F Series Chassis Mount RFI Filter with Fast-On Terminals

RES5F SERIES

RES5F Series Chassis Mount RFI Filter with Fast-On Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,856.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Available in 5 current ratings
Meets UL 1283 and overvoltage II category of IEC 664
250 Faston terminals

 
Part Number
386-4071 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,856.73

฿ 1,904.58

RES5F SERIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 83.7mm Height 32mm Depth 51.8mm
Series RES5F Mounting Type Chassis Mount Dimensions 83.7 x 51.8 x 32
Leakage Current 0.5 mA Termination Style Fast-On Number of Phases 1
Capacitance 3.3 nF, 100 nF Inductance 900 μH Maximum Voltage Rating 250 V ac/dc
Maximum Current Rating 15A Operating Frequency 50/60Hz Number of Stages Single Stage

Please check the type/dimensions/specifications of the part 386-4071 in the RES5F Series Chassis Mount RFI Filter with Fast-On Terminals series.