1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SR Series IEC Power Inlets C-14

POWER INLETS

SR Series IEC Power Inlets C-14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 144.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A comprehensive range of snap-in and flange mount unfiltered C-14 power inlets with faston terminals, UL94V-0 rated thermoplastic housings, 250V maximum rated voltage.

 
Part Number
6ESRM-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 144.81

POWER INLETS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Series SR Series Gender Male Mounting Type Flange Mount
Maximum Operating Temperature +65°C Housing Material Thermoplastic Contact Plating Tin
Contact Material Brass Termination Method Quick Connect Current Rating 15A
Voltage Rating 250 V Pole Format 2P Plug/Socket Socket

Please check the type/dimensions/specifications of the part 6ESRM-3 in the SR Series IEC Power Inlets C-14 series.