1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PCB Slide Switch Single Pole Double Throw (SPDT)

RS MINIATURE SLIDE SWITCHES

PCB Slide Switch Single Pole Double Throw (SPDT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 133.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for wave soldering at 260ºC for 5 seconds
Black nylon actuator, DAP case and stainless steel housing
Typical applications include PCB or front panel control for hand held products, instrumentation, white goods, medical, IT and telecomms equipment

 
Part Number
734-7299
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 133.00

RS MINIATURE SLIDE SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 12.7mm Maximum Operating Temperature +85°C Minimum Operating Temperature -30°C
Contact Configuration Single Pole Double Throw (SPDT) Width 6.6mm Dimensions 12.7 x 6.6mm
Switch Operation Latching Contact Current Rating 5 A @ 28 V dc Terminal Type Through Hole
Operating Temperature Range -30 to +85°C Contact Resistance 10mΩ Actuator Type Side
Mechanical Life 30000Cycles Actuator Material Nylon