1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLM52N Sound Level Meter

SOUND LEVEL METER

SLM52N Sound Level Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro SLM52N is a great value, easy-to-use sound level meter designed to meet the requirements of health and safety officers for sound level monitoring in industrial and office environments. Both AC and DC signal outputs are available from a single standard 3.5 mm coaxial socket suitable for use with a frequency analyser, level recorder, FFT analyser or graphic recorder.
Large easy-to-read 4 digit LCD display with analog bargraph
30 to 130 dB measurement in 5 ranges
0.1 dB resolution, 60 dB dynamic range
A and C frequency weightings
Fast and Slow time averaging
Maximum function
Manual data memory storage and recall of 99 sets of readings
Analogue output for connection to chart recorders, graphic recorders and other data logging systems
Battery powered or external 9V DC input
Dimensions 264 x 68 x 27 mm approximately
Weight 260 g approximately, including battery

 
Part Number
123-2225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19,570.00

SOUND LEVEL METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +50°C Minimum Operating Temperature -10°C Plug Type BS 1363
Resolution 0.1 dB Model Number p SLM52N Battery Type 9 V Battery
Display Type LCD Minimum Frequency 31.5 Hz Maximum Frequency 8kHz