1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Video, Data & Voice Wiring Tester of Cable Continuity

CONTINUITY

Video, Data & Voice Wiring Tester of Cable Continuity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,971.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conveniently checks the continuity of screened/unscreened telephone and computer link cabling systems (up to 1000ft/0.3km). The tester accommodates RJ11/RJ45, and DEC type plug interfaces. An immediate, simple, visual LED indication is provided of line continuity, by depressing a conveniently located push-button switch to initiate a test cycle.
Tests for: open, shorted, crossed, reversed, transposed, split, non-pair wiring

 
Part Number
233-8919
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,971.00

CONTINUITY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Cable Type Coaxial, STP, UTP Battery Type 9V Power Source Battery
Test Type Cable Continuity, Miswire, Open Circuit, Short Circuit