1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5010 Mini Keyboard With Trackball

MINI KEYBOARD WITH TRACKBALL

5010 Mini Keyboard With Trackball
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,811.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro 5010 is a compact Mini Optical Trackball Keyboard. With its trackball and mini key layout, it is an ideal keyboard for use in environments where space is limited, for example in retail and POS environments
• Black case and keycaps with white key legends
• Mini Keyboard size and layout
• High-resolution laser etched key legends for long durability and life of letters
• Integrated 200 dpi opto-mechanical trackball
• Integrated left and right mouse buttons
• Compact and slim design
• Tactile feedback keys with membrane key mechanism
• Fold out feet to provide keypad tilt

 
Part Number
136-9674 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,811.79

฿ 2,541.32

MINI KEYBOARD WITH TRACKBALL 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Height 35mm Width 338mm
Depth 173mm Dimensions 338 x 173 x 35mm Normal Keys 89
Keyboard Type Trackball

Please check the type/dimensions/specifications of the part 136-9674 in the 5010 Mini Keyboard With Trackball series.