1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self Adhesive ESD Hand Reaching Logo Paper Label Rolls

PAPER LABEL ROLLS

Self Adhesive ESD Hand Reaching Logo Paper Label Rolls
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,231.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supplied in reels of 1000

 
Part Number
211-1231 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,231.49

฿ 869.31

PAPER LABEL ROLLS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Yellow Material Paper Height 12 mm
Width 12mm Sign Description Attention Self-Adhesive Yes
Quantity Per Package 1Each Product Type Label Complies with EN 61340-5-1 Yes

Please check the type/dimensions/specifications of the part 211-1231 in the Self Adhesive ESD Hand Reaching Logo Paper Label Rolls series.