(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel wire electroplated in nickel chrome or with Black finish. Welded joints withstands 220 lbs seperation force to meet UL/cUL standards
Part Number |
---|
619-6911 |
737-3960 |
737-3973 |
737-3986 |
737-3995 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Colour | External Height | Screw Hole Spacing |
---|---|---|---|---|---|---|---|---|---|---|
฿ 182.39 ฿ 128.75 | STEEL WIRE GUARDS | 1 Piece(s) | 8 Day(s) | 10 | Chrome | 169.6mm | - | |||
฿ 473.13 ฿ 333.98 | METAL FINGER GUARDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Chrome | 40mm | - | ||
฿ 541.88 ฿ 382.51 | METAL FINGER GUARDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Chrome | - | 50mm | ||
฿ 583.93 ฿ 412.20 | METAL FINGER GUARDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Chrome | 115.6mm | - | ||
฿ 1,042.81 ฿ 736.12 | METAL FINGER GUARDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | - | 104.8mm |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?