1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

180x35x7.2mm Din Rail for use with Spacial Enclosure

THALASSA PLM ENCLOSURES

180x35x7.2mm Din Rail for use with Spacial Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 218.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Part Number
NSYCS200PLM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 218.63

THALASSA PLM ENCLOSURES 2 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Width 35mm Length 180mm For Use With Spacial Enclosure
Dimensions 180 x 35 x 7.2mm Height 7mm Type DIN Rail
Material Steel

Please check the type/dimensions/specifications of the part NSYCS200PLM in the 180x35x7.2mm Din Rail for use with Spacial Enclosure series.