1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IP20 RJ45 Plugs

IP20 RJ45 PLUGS

IP20 RJ45 Plugs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,405.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From Phoenix Contact, a series of 8 position RJ45 connectors. These IP20 RJ45 connectors benefit from IDC fast connection technology making them ideal for time critical situations. The connectors have copper alloy contacts with gold over nickel plating, ensuring optimum quality in connections within networking environments. All models are highly reliable and excellent quality.

Part Number
1658008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,405.75

IP20 RJ45 PLUGS 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Category CAT5 Series VS-08-RJ45-5-Q/IP20 B Mounting Type Cable Mount
Gender Male Width 14mm Length 59mm
Depth 14.6mm Connector Type RJ45 Contact Material Copper Alloy
Number of Ways 8 IP Rating IP20 Contact Plating Gold over Nickel
Orientation Straight Shield Type Shielded

Please check the type/dimensions/specifications of the part 1658008 in the IP20 RJ45 Plugs series.