1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Conductive Nylon Coated Fibreglass

NYLON COATED FIBREGLASS

Non-Conductive Nylon Coated Fibreglass
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,347.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel and nylon tapes that enable wires and cables to be drawn through conduit and trunking etc.
3/16in wire diameter
50ft length of nylon coated fibreglass coiled tape
Housed in an impact-resistant case
Improved handle design
Durable oversized non-slip handle giving a secured grip even with a gloved hand
Non-conductive properties allow working near energised installations
Outer coating reduces friction and jamming, and will not abrade existing wiring or plastic conduit

Part Number
290-2627 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,347.93

฿ 6,232.26

NYLON COATED FIBREGLASS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Glass Fibre Reinforced Plastic (GRP) Maximum Current 63 A Kit Includes Tape
Routing Tool Type Draw Wire Maximum Length 15m

Please check the type/dimensions/specifications of the part 290-2627 in the Non-Conductive Nylon Coated Fibreglass series.