1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Spiral Cable Wrapping

TUBE

Polyethylene Spiral Cable Wrapping
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 139.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pre-formed flexible polyethylene spiral wrapping which may be expanded by wrapping around cables forms, providing both protection and organisation of cables. Lead-outs allow cables to branch out at any point. A quick, effective system capable of continuous adjustment or re-use.

Features and benefits
Flexible and durable
Used for organising and protecting cables and hoses
Re-usable
Easily applied to electrical harnesses, cables and wire bundles

 
Part Number
227-968 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 139.09

฿ 98.18

TUBE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 5m Colour Natural Material Polyethylene
Maximum Operating Temperature +50°C Minimum Operating Temperature -50°C Contact Configuration DPDT
Maximum Cable Diameter 3mm Minimum Cable Diameter 1.5mm Wall Thickness 0.5mm
Maximum Bundle Diameter 10mm Internal Diameter 1.5mm

Please check the type/dimensions/specifications of the part 227-968 in the Polyethylene Spiral Cable Wrapping series.