FASTIN-FASTON Series 250 Receptacle and Tab Housings

Caution
Product Description
A range FASTIN-FASTON 250 tab and receptacle housings for use with FASTIN-FASTON 250 wire terminals. The housings are made from nylon with a UL 94 V2 or UL 94 V0 flammability rating and are designed to provide electrical and mechanical protection. Polarization and locking latches prevent mismating and enable a secure mating connection. These FASTIN-FASTON 250 connector housings enable the attachment of up to eight separate circuits with a maximum of 20 leads.
• Provide electrical and mechanical protection
• Polarization to prevent mismating
• Nylon UL 94 V2 housings available
• Locking latches for a secure mating connection
• Designed for single and multiple connections of up to 8 circuits