USB 2.0 4-Port Hub

Brand :
RS Pro

Caution

    Product Description

    The RS Pro USB 2.0 4-Port Hub lets you add multiple high performance USB 2.0 peripheral devices to your computer. The mechanical design makes it easy fix the pig-tailed cable position. The high-speed transmission by 4 USB 2.0 ports allows you to get data easily. The lightweight compact size RS Pro USB 2.0 4-Port hub makes it easy to be carried with Notebook as part of the exclusion extension I/O port
    • Compliant with Universal Serial Bus Specification Revision 2.0 (Data Rate 1.5/12/480 Mbps)
    • Bus-power mode used
    • Plug-and-Play function

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat