1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

In-Line RCD Adaptor

IN-LINE RCD ADAPTOR

In-Line RCD Adaptor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,416.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In-line RCD offering the user added protection against electrocution. Double pole switching isolates both live and neutral when contacts trip. This in-line RCD adaptor will continuously monitor the power supply to an electrical appliance and will cut the power within 40 milliseconds if an earth current fault is detected.

 
Part Number
750-8450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,416.40

IN-LINE RCD ADAPTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 13A Voltage Rating 240 V ac Width IP65
Series Adapter Overall Length 2 Overall Depth 40ms
Inline Yes Tripping Current 30mA