1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schneider XVBC Modular Signal Tower

Schneider XVBC Modular Signal Tower
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 675.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Schneider Harmony XVBC series is a visual and audible signalling tower used for indicating the various states of operation for a device or installation, such as: start, stop machine, no material, call technical staff, and fault signalling.
These signal towers offer a high degree of protection, extra brightness and excellent reliability enable them to adapt to any type of environment.
Industry applications include machine manufacturers (assembly line, etc.), mobile loads (travelling cranes, trolleys, etc.). Para-industrial and service sector include motorway tolls, cash registers, distribution switchboards, etc.
• Available as incandescent (bulbs must be ordered separately) or LED modules
• May be assembled with up to 5 light modules or 4 light modules and 1 sound module
• Buzzers are available with intermittent or continuous tones
• Base & cover need to be ordered separately for mounting
• Tubes and tube cover available for raising the beacons height
• Sound unit operates from a 12-48 Vac or 120-230 V supply providing a sound level of 90 dB at a frequency of 0-12 kHz
• All units have an operating termperature range of -25 to +50 °C (apart from the static lens units without lamps -25 to +70 °C)
• Made from Glass Reinforced Polyamide and Polycarbonate
• IP65 rated
• Long distance signalling: 35 to 50 m
• Units are 70 mm in diameter and 63 mm in height
• Cable access from side or beneath

 
Part Number
DL1BDB3SALE
DL1BDB4SALE
DL1BDB5SALE
DL1BDB6SALE
XVBC2B3SALE
XVBC2B4SALE
XVBC2B5SALE
XVBC2B7SALE
XVBC2G4SALE
XVBC5M5SALE
XVBC9BSALE
XVBC9MSALE
XVBC21SALE
XVBC33SALE
XVBC34SALE
XVBC35SALE
XVBC36SALE
XVBZ02ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRange Series Current Rating Accessory Type For Use With IP Rating Voltage Rating Supply Voltage Component Type Current Type Height Base Diameter Lens Colour Light Effect Bulb Type Lamp Included Maximum Temperature Minimum Temperature Housing Colour Lamp Base Size Minimum Decibel Maximum Decibel

฿ 1,325.83

฿ 935.90

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) ---80 mA---24 V ac/dc-----Green-LED----BA15d---

฿ 1,325.83

฿ 935.90

MODULAR SIGNAL TOWER 10 Piece(s) 60 Day(s) ---80 mA---24 V ac/dc-----Red-LED----BA15d---

฿ 1,325.83

฿ 935.90

MODULAR SIGNAL TOWER 10 Piece(s) 60 Day(s) ---80 mA---24 V ac/dc-----Amber-LED----BA15d---

฿ 1,325.83

฿ 935.90

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) ---80 mA---24 V ac/dc-----Blue-LED----BA15d---

฿ 1,896.25

฿ 1,447.03

MODULARSIGNALTOWER 1 Piece(s) Same day -HarmonyHarmony XVB---IP65-24 V ac/dcBeaconAC, DC63mm70mmGreenSteadyLEDYes+50°C-25°CBlack----

฿ 1,896.25

฿ 1,338.56

MODULAR SIGNAL TOWER 1 Piece(s) 2 Day(s) -HarmonyHarmony XVB---IP65-24 V ac/dcBeaconAC, DC63mm70mmRedSteadyLEDYes+50°C-25°CBlack----

฿ 1,896.25

฿ 1,338.56

MODULAR SIGNAL TOWER 1 Piece(s) 2 Day(s) -HarmonyHarmony XVB---IP65-24 V ac/dcBeaconAC, DC63mm70mmOrangeSteadyLEDYes+50°C-25°CBlack----

฿ 1,914.75

฿ 1,351.62

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) -HarmonyHarmony XVB---IP65-24 V ac/dcBeaconAC, DC63mm70mmClearSteadyLEDYes+50°C-25°CBlack----

฿ 1,828.42

฿ 1,290.68

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) 10HarmonyHarmony XVB---IP65-120 V acBeaconAC63mm70mmRedSteadyLEDYes+50°C-25°CBlack----

฿ 1,369.00

฿ 966.38

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) 10HarmonyHarmony XVB---IP65-230 V acBeaconAC63mm70mmOrangeFlashingLEDYes+50°C-25°CCream----

฿ 2,651.67

฿ 1,871.81

MODULAR SIGNAL TOWER 1 Piece(s) Same day -HarmonyHarmony XVB---IP65-24 V ac/dcBuzzer ElementDC63mm70mm----+70°C-25°CBlack--70dB90dB

฿ 3,175.83

฿ 2,241.82

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) -HarmonyHarmony XVB---IP65-120 to 230 V acBuzzer ElementAC63mm70mm----+70°C-25°CBlack--70dB90dB

฿ 1,295.00

฿ 914.14

MODULAR SIGNAL TOWER 1 Piece(s) 2 Day(s) -HarmonyHarmony XVB---IP65-24 V ac/dc, 120 to 230 V acTermination-63mm70mm--Incandescent---Black----

฿ 832.50

฿ 587.66

MODULAR SIGNAL TOWER 1 Piece(s) 2 Day(s) -HarmonyHarmony XVB---IP65-250 VBeaconAC63mm70mmGreenSteadyIncandescent, LEDNo+50°C-25°CBlack----

฿ 1,051.42

฿ 742.20

MODULAR SIGNAL TOWER 1 Piece(s) Same day -HarmonyHarmony XVB---IP65-250 VBeaconAC63mm70mmRedSteadyIncandescent, LEDNo+50°C-25°CBlack----

฿ 798.58

฿ 563.72

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) -HarmonyHarmony XVB---IP65-250 VBeaconAC63mm70mmOrangeSteadyIncandescent, LEDNo+50°C-25°CBlack----

฿ 863.33

฿ 609.42

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) -HarmonyHarmony XVB---IP65-250 VBeaconAC63mm70mmBlueSteadyIncandescent, LEDNo+50°C-25°CBlack----

฿ 675.25

฿ 476.66

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) 10---Support Tube with BaseHarmony XVB---------------70 x 80mm--

Loading...

  1. 1