PM5000 Power Meter

Caution
Product Description
The PowerLogicTM PM5000 power meter is the ideal fit for cost management applications. It provides the measurement capabilities needed to allocate energy usage, perform tenant metering and sub-billing, pin-point energy savings, optimize equipment efficiency and utilization, and perform a high level assessment of the power quality of the electrical network.
Three phases, neutral and ground can be monitored simultaneously
Power quality measurements
Data recording
Graphical display, large characters and powerful backlighting
Easy to understand menus
Text in 8 selectable languages
Highly accurate devices with global billing certifications
IP52 front display
Single 96 x 96 mm unit