(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This CEPY1-2001 is engineered for total reliability. This unit was tested to extremes and proven in the toughest environments.The protection degree of up to IP69K and 4X, guaranteeing reliability in extreme climate.The installation process is easy and quick, which is essential for last-minute changes.Has a high AC15 electrical ratings 6 A at 230 V and impressive resistance to water intrusion ranked under IP66. Choosing the right Emergency Stop Device is vital in order to increase the safety for operators and equipment.The range is very impressive, which fulfil the IEC 60947-5-5 standards for Emergency Stop Devices.The Head Emergency Buttons can be used in the following areas:•Food and Beverage•Pharmaceutical Industry•Rail and Transport Industry•Automotive Industry•Mining and Quarrying Industry•Factory Automation IndustryThe range has an IP67 and IP69K standards, which means:•IP67 (rated as "dust tight" and protected against immersion)•IP69K (rated as ’’complete assurance ’’provides the highest protection rating on the scale)
Shape | Mushroom shape | Series | 1SFA | Mounting Type | Surface Mount |
---|---|---|---|---|---|
Colour | Red/Yellow/Grey | IP Rating | IP66, IP67, IP69K | Head Diameter | 40mm |
Normal State Configuration | 2NC | Range | Compact | Housing Material | Plastic |
Supply Voltage | 125 V dc, 240 V ac | Push Button Material | No | Pole and Throw Configuration | Plastic |
Supply Current | DPST | Cutout Diameter | 1.5 (ac) A, 320 (dc) mA |
Please check the type/dimensions/specifications of the part CEPY1-2001 in the Emergency stop switch housing and combinations series.
How can we improve?
How can we improve?