1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminium push on control knobs

ALUMINIUM PUSH ON CONTROL

Aluminium push on control knobs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 245.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for 6mm diametersplined shafts
Index white line on black body or black dot on silver body

 
Part Number
777-7300 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 245.41

฿ 173.23

ALUMINIUM PUSH ON CONTROL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Aluminium Body Colour Black Shaft Size 6mm
Knob Diameter 20mm Shaft Type Circular Indicator Colour White
Knob Height 17mm Knob Type Push-On

Please check the type/dimensions/specifications of the part 777-7300 in the Aluminium push on control knobs series.