1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non Fused Switch Disconnectors, 3 Pole Base & DIN Rail Mounting, 6mm shaft

NON FUSED SWITCH DISCONNECTORS

Non Fused Switch Disconnectors, 3 Pole Base & DIN Rail Mounting, 6mm shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,018.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional range of Non fused switch disconnectors suitable for a wide range of applications including motor control centres, switchboards and mains switches in various equipment and machines.
Easy to install, just clip onto a standard DIN rail
Fits on a 6mm shaft
On-Off
IP55/IP20 protection rating
Rated insulation voltage: 750V
Accessories available: extension shaft, handles, etc.

 
Part Number
1SCA105332R1001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,018.88

NON FUSED SWITCH DISCONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Dimension width(mm) 53mm Dimension depth(mm) 73mm Power Rating 22 kW
Terminal Type Clamp Mounting Type DIN Rail IP Rating IP20
Voltage Rating 750 V ac Maximum Current 63 A Length 92mm
Maximum Operating Temperature +40°C Switch Rating 1 kA Electrical Phase 3
Number of Poles 3

Please check the type/dimensions/specifications of the part 1SCA105332R1001 in the Non Fused Switch Disconnectors, 3 Pole Base & DIN Rail Mounting, 6mm shaft series.