Pluggable Interface Relays, CR-M Series

Caution
Product Description
The CR-M series of pluggable interface relays from ABB are standard miniature relays with mechanical status indication. This series of relays also have an integrated test button for manual actuation and locking of output contacts, that can be removed if necessary.
Output: 2 C/O (SPDT) contacts (12 A), 3 C/O (SPDT) contacts (10 A) or 4 C/O (SPDT) contacts (6 A)
Available with or without LED
Cadmium-free contact material
Suited for logical and standard sockets
Width on socket: 27 mm