(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Fanless type, natural air cooling system achieves 600W output
● High efficiency: Maximum efficiency 95% (when input voltage = 230VAC)
● Long life: Expected product life is 7 years (Ambient temperature 50℃, output power 600W, 24-hour continuous energization)
● CVCC control possible in a wide variable range (CV control range: 20 to 120%, CC control range: 20 to 100%)
● Voltage and current can be monitored and controlled by serial communication
● Low profile: height 41mm (1U size)
● Information technological equipment standard (IEC60950-1), medical standard (IEC60601-1 Ed.3.1 *2MOPP)), and has acquired the AV/information/communications equipment standard (IEC62368-1)
[Applications]
● Measuring equipment
● Semiconductor manufacturing equipment
● Fa
● Medical
● Battery applications, etc.
Part Number |
---|
GXE600-24 |
GXE600-24/A |
GXE600-48 |
GXE600-48/A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output voltage (Single only) | Shape | Dimension height (mm) | Dimension width (mm) | Maximum output current (A) | Maximum Current (A) | Max Power (W) | Efficiency (%) | Nominal Output Voltage (V) | Output Adjustment Manual (V) | Output Adjustment Programming (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | DC24V | [Open frame] Open frame | 41 | 127 | 25 | 25 | 600 | 92/95 (115/230Vac) | 24 | 19.2-28.8 | 4.8-28.8 | ||
฿ 100.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | DC24V | [With Cover] With Cover | 50 | 127.5 | 25 | - | - | - | - | - | - | ||
฿ 100.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | DC48V | [Open frame] Open frame | 41 | 127 | 12.5 | 12.5 | 600 | 92/95 (115/230Vac) | 48 | 38.4-57.6 | 9.6-57.6 | ||
฿ 100.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | DC48V | [With Cover] With Cover | 50 | 127.5 | 12.5 | - | - | - | - | - | - |
Loading...
Input Voltage | AC-dedicated | Number of Outputs | Single | Input/output terminal shape | Screw |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Dimension depth(mm) | 254 | Details of shape | Unit |
Input voltage details(V) | Single phase 100V / 200V | Environmental standard | Lead free | Sales regions | Worldwide |
How can we improve?
How can we improve?